1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 24 V, 110 V, 220 V 3 port Motorised Valve, Ball Valve type, 3/4in Pipe Size, 1000 psi

MOTORISED & ACTUATED VALVE

RS PRO 24 V, 110 V, 220 V 3 port Motorised Valve, Ball Valve type, 3/4in Pipe Size, 1000 psi
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 33,375.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Compatible Pipe Size = 3/4in
Number of Ports = 3
Maximum Working Pressure = 1000 psi
Supply Voltage = 24 V, 110 V, 220 V
Body Material = Stainless Steel
Valve Type = Ball Valve

 
Part Number
7998838 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 33,375.04

฿ 22,251.14

MOTORISED & ACTUATED VALVE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7998838 in the RS PRO 24 V, 110 V, 220 V 3 port Motorised Valve, Ball Valve type, 3/4in Pipe Size, 1000 psi series.