1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO M5 Brass Threaded Insert, 7.1mm diameter 6.4mm Depth 9.5mm【100 Pieces Per Package】

THREADED INSERTS

RS PRO M5 Brass Threaded Insert, 7.1mm diameter 6.4mm Depth 9.5mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,080.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M5
Flange Diameter = 7.1mm
Fixing Hole Diameter = 6.4mm
Body Outside Diameter = 7.1mm
Body Depth = 9.5mm
Material = Brass
Thickness of Material Maximum = 2.6mm

 
Part Number
2040618 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,080.00

฿ 762.37

THREADED INSERTS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2040618 in the RS PRO M5 Brass Threaded Insert, 7.1mm diameter 6.4mm Depth 9.5mm series.