1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO CVPU Non Return Valve, 6mm Tube Inlet, 6mm Tube Outlet, 0 to 10bar

PNEUMATIC NON-RETURN VALVES

RS PRO CVPU Non Return Valve, 6mm Tube Inlet, 6mm Tube Outlet, 0 to 10bar
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 225.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Manufacturer Series = CVPU
Inlet Connection Type = Tube
Tube Inlet Connection = 6mm
Outlet Connection Type = Tube
Tube Outlet Connection = 6mm
Minimum Operating Pressure = 0bar
Maximum Operating Pressure = 10 bar
Maximum Operating Temperature = +60°C
Operating Pressure Range = 0 → 10bar

 
Part Number
9160943 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 225.08

฿ 158.88

PNEUMATIC NON-RETURN VALVES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9160943 in the RS PRO CVPU Non Return Valve, 6mm Tube Inlet, 6mm Tube Outlet, 0 to 10bar series.