RS PRO Brass Single Non Return Valve 3/8 in BSPP

Brand :
RS Pro
Caution
Product Description
Specifications
Type = Single
Connection = 3/8 in BSPP
Body Material = Brass
Maximum Working Pressure = 12 bar
Thread Size = 3/8in
Thread Standard = BSPP

Specifications
Type = Single
Connection = 3/8 in BSPP
Body Material = Brass
Maximum Working Pressure = 12 bar
Thread Size = 3/8in
Thread Standard = BSPP
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.