1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Orange Polyester Plastic Shim, 457mm x 305mm x 0.1mm【8 Pieces Per Package】

ORANGE PLASTIC SHIM

RS PRO Orange Polyester Plastic Shim, 457mm x 305mm x 0.1mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,959.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Polyester
Thickness = 0.1mm
Length = 457mm
Width = 305mm
Colour = Orange

 
Part Number
770759 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,959.44

฿ 1,973.06

ORANGE PLASTIC SHIM 1 Pack(s)

8 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 770759 in the RS PRO Orange Polyester Plastic Shim, 457mm x 305mm x 0.1mm series.