1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Green Polyester Plastic Shim, 457mm x 305mm x 0.08mm【8 Pieces Per Package】

GREEN PLASTIC SHIM

RS PRO Green Polyester Plastic Shim, 457mm x 305mm x 0.08mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,327.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Polyester
Thickness = 0.08mm
Length = 457mm
Width = 305mm
Colour = Green

 
Part Number
770743 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,327.09

฿ 936.79

GREEN PLASTIC SHIM 1 Pack(s)

8 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 770743 in the RS PRO Green Polyester Plastic Shim, 457mm x 305mm x 0.08mm series.