1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Black Rubber Sheet, 1m x 600mm x 1.5mm, Natural Material

RUBBER SHEETS

RS PRO Black Rubber Sheet, 1m x 600mm x 1.5mm, Natural Material
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 304.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Natural
Colour = Black
Density = 1.5g/cm³
Width = 600mm
Thickness = 1.5mm
Maximum Operating Temperature = +70°C
Minimum Operating Temperature = -20°C

 
Part Number
5063078 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 304.05

฿ 214.63

RUBBER SHEETS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5063078 in the RS PRO Black Rubber Sheet, 1m x 600mm x 1.5mm, Natural Material series.