1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Carbon Fibre Sheet, 300mm x 300mm x 1mm

CARBON FIBRE SHEETS

RS PRO Carbon Fibre Sheet, 300mm x 300mm x 1mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 5,403.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Carbon Fibre Epoxy
Maximum Operating Temperature = +80°C
Length = 300mm
Width = 300mm
Thickness = 1mm
Colour = Black
Surface Pattern = Twill Weave
Compressive Strength = 570MPa

 
Part Number
7648703 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,403.47

฿ 3,602.49

CARBON FIBRE SHEETS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7648703 in the RS PRO Carbon Fibre Sheet, 300mm x 300mm x 1mm series.