1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Adhesive Thinsulate Acoustic Insulation, 1m x 600mm x 21mm

ACOUSTIC INSULATION

RS PRO Adhesive Thinsulate Acoustic Insulation, 1m x 600mm x 21mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 766.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Thinsulate
Length = 1m
Width = 600mm
Thickness = 21mm
Adhesive Backing = Yes
Maximum Operating Temperature = +120°C

 
Part Number
8814551 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 766.56

฿ 541.11

ACOUSTIC INSULATION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8814551 in the RS PRO Adhesive Thinsulate Acoustic Insulation, 1m x 600mm x 21mm series.