1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Adhesive Polyimide Acoustic Insulation, 1m x 950mm x 3mm

ACOUSTIC INSULATION

RS PRO Adhesive Polyimide Acoustic Insulation, 1m x 950mm x 3mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,042.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Polyimide
Length = 1m
Width = 950mm
Thickness = 3mm
Adhesive Backing = Yes
Maximum Operating Temperature = +205°C

 
Part Number
1034074 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,042.17

฿ 3,361.61

ACOUSTIC INSULATION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1034074 in the RS PRO Adhesive Polyimide Acoustic Insulation, 1m x 950mm x 3mm series.