1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel Male Hydraulic Quick Connect Coupling, Rs 1/4 Male

HYDRAULIC CONNECT COUPLING

RS PRO Steel Male Hydraulic Quick Connect Coupling, Rs 1/4 Male
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 444.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Series = RS
Compatible With = ISO 7241-1-B
Type = Union
Coupling Gender = Male
Locking Style = Ball Lock
Thread = Rs 1/4 Male
Material = Steel
Seal Material = Nitrile Rubber
Thread Size = 1/4in
Thread Standard = Rs
Thread Gender = Male
Maximum Operating Pressure = 500 bar
Maximum Operating Temperature = +125°C
Minimum Operating Temperature = -25°C

 
Part Number
7335574 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 444.35

฿ 313.67

HYDRAULIC CONNECT COUPLING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7335574 in the RS PRO Steel Male Hydraulic Quick Connect Coupling, Rs 1/4 Male series.