1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel Male Hydraulic Quick Connect Coupling, BSP 3/4 Male

HYDRAULIC CONNECT COUPLING

RS PRO Steel Male Hydraulic Quick Connect Coupling, BSP 3/4 Male
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 867.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Type = Union
Coupling Gender = Male
Locking Style = Ball Lock
Thread = BSP 3/4 Male
Material = Steel
Finish = Yellow Passivated, Zinc Plated
Seal Material = Nitrile Rubber
Thread Size = 3/4in
Thread Standard = BSP
Thread Gender = Male
Maximum Operating Pressure = 250 bar
Maximum Operating Temperature = +125°C
Minimum Operating Temperature = -25°C

 
Part Number
7454707 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 867.96

฿ 612.69

HYDRAULIC CONNECT COUPLING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7454707 in the RS PRO Steel Male Hydraulic Quick Connect Coupling, BSP 3/4 Male series.