RS PRO Brass Male Hydraulic Quick Connect Coupling, BSP 1/4 Male

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Series = IRBO
    Compatible With = ISO 7241-1-B
    Type = Union
    Coupling Gender = Male
    Locking Style = Ball Lock
    Thread = BSP 1/4 Male
    Material = Brass
    Seal Material = FMK
    Thread Size = 1/4in
    Thread Standard = BSP
    Thread Gender = Male
    Maximum Operating Pressure = 200 bar
    Maximum Operating Temperature = +180°C
    Minimum Operating Temperature = -15°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat