1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Polished Stainless Steel Toggle Latch【2 Pieces Per Package】

STAINLESS STEEL TOGGLE LATCH

RS PRO Polished Stainless Steel Toggle Latch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,422.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Stainless Steel
Finish = Polished
Adjustable = Yes
Dimensions = 180 x 60 x 27mm
Depth = 27 mm
Length = 180mm
Width = 60mm

 
Part Number
3399195 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,422.92

฿ 2,282.06

STAINLESS STEEL TOGGLE LATCH 1 Pack(s)

2 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3399195 in the RS PRO Polished Stainless Steel Toggle Latch series.