RS PRO Stainless Steel Pipe Fitting, Tee Circular Tee, Female G 3/4in x Female G 3/4in x Female G 3/4in

Brand :
RS Pro
Caution
Product Description
Specifications
Fitting Type = Tee
Pipe Fitting Connection Type = Threaded
Fitting Direction = Tee
Shape = Circular
Thread Size 1 = 3/4in
Thread Size 2 = 3/4in
Thread Size 3 = 3/4in
Connection Gender 1 = Female
Connection Gender 2 = Female
Connection Gender 3 = Female
Thread Standard 1 = G
Thread Standard 2 = G
Length = 59.944mm