RS PRO Stainless Steel Pipe Fitting, Straight Hexagon Hose Nipple, Male R 3/4in x Male

Brand :
RS Pro
Caution
Product Description
Specifications
Fitting Type = Hose Nipple
Pipe Fitting Connection Type = Threaded
Fitting Direction = Straight
Shape = Hexagon
Thread Size 1 = 3/4in
Connection Gender 1 = Male
Connection Gender 2 = Male
Thread Standard 1 = R (taper)
Length = 59.944mm