RS PRO Stainless Steel Pipe Fitting Hexagon Hexagon Nipple, Male R 3/4in x Male R 3/4in

Brand :
RS Pro
Caution
Product Description
Specifications
Fitting Type = Hexagon Nipple
Pipe Fitting Connection Type = Threaded
Shape = Hexagon
Thread Size 1 = 3/4in
Thread Size 2 = 3/4in
Connection Gender 1 = Male
Connection Gender 2 = Male
Thread Standard 1 = R (taper)
Thread Standard 2 = R (taper)
Length = 43.434mm