1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Fixed Castor Wheel, 50kg Capacity, 80mm Wheel

CASTOR WHEELS

RS PRO Fixed Castor Wheel, 50kg Capacity, 80mm Wheel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,376.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Wheel Diameter = 80mm
Load Capacity = 50kg
Overall Height = 109mm
Wheel Width = 20mm
Fixing Plate Dimensions = 65 x 50mm
Rotation = Fixed
Tyre Material = Rubber
Includes Brake = No
Fixing Centres = 50 x 36mm
Weight Class = Light Duty
Number of Fixing Holes = 4
Fixing Hole Size = 6.5mm

 
Part Number
7124853 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,376.85

฿ 971.92

CASTOR WHEELS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7124853 in the RS PRO Fixed Castor Wheel, 50kg Capacity, 80mm Wheel series.