1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO M3 x 12mm Zinc Plated Steel Pan Head Sems Screw, Spring Washer【100 Pieces Per Package】

SEMS SCREW

RS PRO M3 x 12mm Zinc Plated Steel Pan Head Sems Screw, Spring Washer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 359.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 12mm
Thread Size = M3
Head Shape = Pan
Drive Type = Pozidriv
Washer Type = Spring
Material = Steel
Finish = Bright Zinc Plated

Part Number
279155 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 359.08

฿ 253.47

SEMS SCREW 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 279155 in the RS PRO M3 x 12mm Zinc Plated Steel Pan Head Sems Screw, Spring Washer series.