1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel Extension Spring, 87.2mm x 12mm【5 Pieces Per Package】

STEEL EXTENSION SPRING

RS PRO Steel Extension Spring, 87.2mm x 12mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 599.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Steel
Free Length = 87.2mm
Maximum Extended Length = 134.80mm
Outside Diameter = 12mm
Wire Diameter = 1.8mm
Initial Tension = 141N
Spring Rate = 2.52N/mm

 
Part Number
121321 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 599.45

฿ 423.15

STEEL EXTENSION SPRING 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 121321 in the RS PRO Steel Extension Spring, 87.2mm x 12mm series.