1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Compression, Extension Spring Kit, 342 Springs

SPRING KITS

RS PRO Compression, Extension Spring Kit, 342 Springs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,272.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Spring Types = Compression, Extension
Spring Quantity = 342
Maximum Length = 19.05 mm, 27.2mm
Minimum Diameter = 1.45 mm, 1.6mm
Minimum Length = 3.18 mm, 6.35mm

 
Part Number
386089 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,272.83

฿ 2,848.70

SPRING KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 386089 in the RS PRO Compression, Extension Spring Kit, 342 Springs series.