1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Stainless Steel Perforated Metal Sheet, 500mm L, 500mm W, 0.55mm Thickness【2 Pieces Per Package】

PERFORATED STEEL SHEET

RS PRO Stainless Steel Perforated Metal Sheet, 500mm L, 500mm W, 0.55mm Thickness
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 6,253.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 500mm
Material = Stainless Steel
Form = Perforated
Width = 500mm
Thickness = 0.55mm
Hole Diameter = 6mm
Hole Layout = 60°
Open Area Percentage = 79%
Pattern Number = 13
Suitability = Chemical, Food, Photography & Marine

 
Part Number
3406192 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 6,253.41

฿ 4,169.15

PERFORATED STEEL SHEET 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3406192 in the RS PRO Stainless Steel Perforated Metal Sheet, 500mm L, 500mm W, 0.55mm Thickness series.