1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Brass Solid Metal Sheet, 600mm L, 300mm W, 0.7mm Thickness

BRASS METAL SHEET

RS PRO Brass Solid Metal Sheet, 600mm L, 300mm W, 0.7mm Thickness
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,795.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 600mm
Material = Brass
Form = Solid
Width = 300mm
Thickness = 0.7mm
Material Grade = CW508L/CZ108
Density = 8.44g/cm³
Hardness = 55 to 180 HV
Colour = Yellow
Thermal Conductivity = 116W/mK

 
Part Number
8411893 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,795.80

฿ 1,863.96

BRASS METAL SHEET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8411893 in the RS PRO Brass Solid Metal Sheet, 600mm L, 300mm W, 0.7mm Thickness series.