1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Silicone Heater Mat, 7.5 W, 50 x 150mm, 12 V DC

SILICONE HEATER MAT

RS PRO Silicone Heater Mat, 7.5 W, 50 x 150mm, 12 V DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,187.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Mat Shape = Rectangle
Power Rating = 7.5 W
Rectangular Mat Size = 50 x 150mm
Peak Temperature = +300°C
Supply Voltage = 12 V dc
Dimensions = 50 x 150 mm

 
Part Number
245556 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,187.60

฿ 1,458.47

SILICONE HEATER MAT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 245556 in the RS PRO Silicone Heater Mat, 7.5 W, 50 x 150mm, 12 V DC series.