1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Non-Reversible Temperature Sensitive Label, 40°C to 46°C, 4 Levels【10 Pieces Per Package】

TEMPERATURE SENSITIVE LABELS

RS PRO Non-Reversible Temperature Sensitive Label, 40°C to 46°C, 4 Levels
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 462.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Minimum Temperature Sensitivity = 40°C
Maximum Temperature Sensitivity = 46°C
Number of Temperature Levels = 4
Orientation = Circle
Reversibility = No
Label Length = 11mm
Label Width = 4mm

 
Part Number
286080 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 462.72

฿ 326.63

TEMPERATURE SENSITIVE LABELS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 286080 in the RS PRO Non-Reversible Temperature Sensitive Label, 40°C to 46°C, 4 Levels series.