1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Clamping Lever, M8 x 40mm, Thermoplastic Handle【2 Pieces Per Package】

CLAMPING LEVERS

RS PRO Clamping Lever, M8 x 40mm, Thermoplastic Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 445.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Lever Type = Clamping Lever
Thread Gender = Male
Thread Size = M8
Thread/Insert Length = 40mm
Handle Material = Thermoplastic
Shaft Material = Steel
Length = 65mm

 
Part Number
478945 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 445.65

฿ 314.58

CLAMPING LEVERS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 478945 in the RS PRO Clamping Lever, M8 x 40mm, Thermoplastic Handle series.