1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Black Multiple Lobes Clamping Knob, M12, Threaded Hole【10 Pieces Per Package】

CLAMPING KNOBS

RS PRO Black Multiple Lobes Clamping Knob, M12, Threaded Hole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,747.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread = M12
Thread Diameter = 12mm
Thread Length = 18mm
Knob Shape = Multiple Lobes
Mounting Type = Threaded Hole
Knob Diameter = 60mm
Insert Material = Stainless Steel
Colour = Black

 
Part Number
7027670 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,747.37

฿ 2,498.37

CLAMPING KNOBS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7027670 in the RS PRO Black Multiple Lobes Clamping Knob, M12, Threaded Hole series.