1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black Multiple Lobes Clamping Knob, M10, Threaded Through Hole【10 Pieces Per Package】

CLAMPING KNOBS

RS PRO Black Multiple Lobes Clamping Knob, M10, Threaded Through Hole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,570.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread = M10
Thread Diameter = 10mm
Thread Length = 15mm
Knob Shape = Multiple Lobes
Mounting Type = Threaded Through Hole
Knob Diameter = 60mm
Hole Length = 30mm
Insert Material = Steel
Colour = Black

 
Part Number
161240 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,570.47

฿ 2,380.43

CLAMPING KNOBS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 161240 in the RS PRO Black Multiple Lobes Clamping Knob, M10, Threaded Through Hole series.