1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Black Knurled Clamping Knob, M4, Unthreaded Hole, 13mm Knob Diameter【20 Pieces Per Package】

CLAMPING KNOBS

RS PRO Black Knurled Clamping Knob, M4, Unthreaded Hole, 13mm Knob Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 814.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread = M4
Thread Diameter = 4mm
Thread Length = 5mm
Knob Shape = Knurled
Mounting Type = Unthreaded Hole
Knob Diameter = 13mm
Colour = Black

 
Part Number
771667 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 814.52

฿ 574.97

CLAMPING KNOBS 1 Pack(s)

20 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 771667 in the RS PRO Black Knurled Clamping Knob, M4, Unthreaded Hole, 13mm Knob Diameter series.