1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Black Ball Clamping Knob, M5【10 Pieces Per Package】

CLAMPING KNOBS

RS PRO Black Ball Clamping Knob, M5
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 687.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread = M5
Thread Diameter = 5mm
Thread Length = 17mm
Knob Shape = Ball
Mounting Type = Threaded Hole
Knob Diameter = 19mm
Hole Diameter = 12mm
Colour = Black

 
Part Number
686014 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 687.29

฿ 485.16

CLAMPING KNOBS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 686014 in the RS PRO Black Ball Clamping Knob, M5 series.