1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plain Stainless Steel Pan Head Self Tapping Screw, N°8 x 3/8in Long 9.5mm Long【100 Pieces Per Package】

SELF TAPPING SCREW

RS PRO Plain Stainless Steel Pan Head Self Tapping Screw, N°8 x 3/8in Long 9.5mm Long
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 251.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length Imperial = 3/8in
Length Metric = 9.5mm
Thread Size UTS = 8
Head Shape = Pan
Drive Type = Pozidriv
Finish = Plain
Material = Stainless Steel
Stainless Steel Type = A4 316

 
Part Number
5221454 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 251.48

฿ 177.52

SELF TAPPING SCREW 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5221454 in the RS PRO Plain Stainless Steel Pan Head Self Tapping Screw, N°8 x 3/8in Long 9.5mm Long series.