1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Plain Stainless Steel Countersunk Head Self Tapping Screw, N°No. 8 x 1in Long 25mm Long【100 Pieces Per Package】

SELF TAPPING SCREW

RS PRO Plain Stainless Steel Countersunk Head Self Tapping Screw, N°No. 8 x 1in Long 25mm Long
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 800.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length Imperial = 1in
Length Metric = 25mm
Thread Size UTS = No. 8
Head Shape = Countersunk
Drive Type = Pozidriv
Finish = Plain
Material = Stainless Steel
Stainless Steel Type = A2 304

 
Part Number
180695 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 800.32

฿ 564.95

SELF TAPPING SCREW 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 180695 in the RS PRO Plain Stainless Steel Countersunk Head Self Tapping Screw, N°No. 8 x 1in Long 25mm Long series.