1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5m 3mm diameter Orange Round Polyurethane Belt for use with 20mm minimum pulley diameter

ORANGE ROUND POLYURETHANE BELT

RS PRO 5m 3mm diameter Orange Round Polyurethane Belt for use with 20mm minimum pulley diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,184.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Orange
Diameter = 3mm
Minimum Pulley Diameter = 20mm
Length = 5m
Working Load = 0.45kg
Hardness = 83Type A
Food Certified = Yes
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +55°C

Part Number
3098202 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,184.61

฿ 836.22

ORANGE ROUND POLYURETHANE BELT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3098202 in the RS PRO 5m 3mm diameter Orange Round Polyurethane Belt for use with 20mm minimum pulley diameter series.