1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5m 3mm diameter Green Round Polyurethane Belt for use with 29mm minimum pulley diameter

GREEN ROUND POLYURETHANE BELT

RS PRO 5m 3mm diameter Green Round Polyurethane Belt for use with 29mm minimum pulley diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 634.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Green
Diameter = 3mm
Minimum Pulley Diameter = 29mm
Length = 5m
Working Load = 1.9kg
Hardness = 88Type A
Food Certified = No
Minimum Operating Temperature = -30°C
Maximum Operating Temperature = +80°C

Part Number
3098101 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 634.60

฿ 447.96

GREEN ROUND POLYURETHANE BELT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3098101 in the RS PRO 5m 3mm diameter Green Round Polyurethane Belt for use with 29mm minimum pulley diameter series.