1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Drive Belt, belt section SPA, 1900mm Length

DRIVE BELT

RS PRO Drive Belt, belt section SPA, 1900mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 724.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 1900mm
Top Width = 13mm
Height = 10mm
Belt Section = SPA
Minimum Pulley Diameter = 90mm
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +70°C

 
Part Number
1368372 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 724.93

฿ 511.73

DRIVE BELT 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1368372 in the RS PRO Drive Belt, belt section SPA, 1900mm Length series.