1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Drive Belt, belt section A, 1060mm Length

DRIVE BELT BELT SECTION A

RS PRO Drive Belt, belt section A, 1060mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 294.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 1060mm
Top Width = 13mm
Height = 8mm
Belt Section = A
Minimum Pulley Diameter = 80mm
Material = PET, Rubber

Part Number
471792 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 294.44

฿ 207.85

DRIVE BELT BELT SECTION A 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 471792 in the RS PRO Drive Belt, belt section A, 1060mm Length series.