1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 8mm Diameter Plain Steel Parallel Dowel Pin 50mm Long【15 Pieces Per Package】

STEEL DOWEL PIN

RS PRO 8mm Diameter Plain Steel Parallel Dowel Pin 50mm Long
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 394.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Pin Type = Parallel
Diameter = 8mm
Length = 50mm
Material = Steel
Finish = Plain

 
Part Number
270697 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 394.55

฿ 278.51

STEEL DOWEL PIN 1 Pack(s)

15 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 270697 in the RS PRO 8mm Diameter Plain Steel Parallel Dowel Pin 50mm Long series.