1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel Mitre Gear, 16mm Bore, 25 Teeth, 2.5 Module

STEEL MITRE GEAR

RS PRO Steel Mitre Gear, 16mm Bore, 25 Teeth, 2.5 Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,429.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Module = 2.5
Material = Steel
Gear Type = Mitre
Number of Teeth = 25
Nominal Gear Ratio = 1:1
Pitch = 2.5mm
Pressure Angle = 20°
Bore = 16mm

Part Number
5215954 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,429.24

฿ 1,619.57

STEEL MITRE GEAR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5215954 in the RS PRO Steel Mitre Gear, 16mm Bore, 25 Teeth, 2.5 Module series.