1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Bevel Gear, 4mm Bore, 10 Teeth, 1.0 Module【3 Pieces Per Package】

BEVEL GEAR

RS PRO Bevel Gear, 4mm Bore, 10 Teeth, 1.0 Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 387.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Module = 1.0
Gear Type = Bevel
Number of Teeth = 10
Nominal Gear Ratio = 4:1
Pitch = 1mm
Pressure Angle = 20°
Bore = 4mm

 
Part Number
1828010 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 387.68

฿ 273.66

BEVEL GEAR 1 Pack(s)

3 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1828010 in the RS PRO Bevel Gear, 4mm Bore, 10 Teeth, 1.0 Module series.