RS PRO 2P+E DIN 43650 B, Female Solenoid Valve Connector with Indicator Light, 24 V DC Voltage

Brand :
RS Pro
Caution
Product Description
Specifications
Pole Format = 2P+E
DIN 43650 Type = DIN 43650 B
Voltage Rating = 24 V dc
Gender = Female
Indicator Light = Yes
Mounting Type = Cable Mount
Cable Gland Size = PG9
Colour = Transparent
Current Rating = 10A
Series = MER-209/SL
Termination Method = Screw