1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Connecting Component, Shelf Clip, strut profile 25 mm【12 Pieces Per Package】

SQUARE TUBE

RS PRO Connecting Component, Shelf Clip, strut profile 25 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,093.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Structural Element Type = Square Tube
Fits Strut Profile = 25 mm
Product Family = RS Square Tube System
Material = Steel

 
Part Number
621792
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,093.70

SQUARE TUBE 1 Pack(s)

12 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1