1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 4m, PUR Recoil Hose, with R 1/4 connector

4M PUR RECOIL HOSE

RS PRO 4m, PUR Recoil Hose, with R 1/4 connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,570.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Manufacturer Series = USB
Colour = Blue
Maximum Operating Length = 4m
Tube Inside Diameter = 5mm
Tube Outside Diameter = 8mm
Material = PUR
Connector = R 1/4
Maximum Operating Pressure = 12 bar
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +70°C

 
Part Number
7005658 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,570.32

฿ 1,108.49

4M PUR RECOIL HOSE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7005658 in the RS PRO 4m, PUR Recoil Hose, with R 1/4 connector series.