1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 4m, PUR Recoil Hose, with BSP 1/4" Male connector

4M PUR RECOIL HOSE

RS PRO 4m, PUR Recoil Hose, with BSP 1/4" Male connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,745.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Manufacturer Series = CPC
Colour = Blue
Maximum Operating Length = 4m
Tube Inside Diameter = 5mm
Tube Outside Diameter = 8mm
Material = PUR
Connector = BSP 1/4" Male
Maximum Operating Pressure = 10bar
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +65°C
Number of Windings = 23

 
Part Number
9172334 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,745.23

฿ 1,163.54

4M PUR RECOIL HOSE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9172334 in the RS PRO 4m, PUR Recoil Hose, with BSP 1/4" Male connector series.