1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3.6m, Nylon Recoil Hose, with BSP 1/4" Male connector

3.6M NYLON RECOIL HOSE

RS PRO 3.6m, Nylon Recoil Hose, with BSP 1/4" Male connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,329.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Blue
Maximum Operating Length = 3.6m
Tube Inside Diameter = 8mm
Tube Outside Diameter = 10mm
Material = Nylon
Connector = BSP 1/4" Male
Maximum Operating Pressure = 15bar
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +80°C
Number of Windings = 21

 
Part Number
9172362 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,329.91

฿ 2,220.05

3.6M NYLON RECOIL HOSE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9172362 in the RS PRO 3.6m, Nylon Recoil Hose, with BSP 1/4" Male connector series.