1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black Rubber Trolley Wheel, 305kg

BLACK RUBBER TROLLEY WHEEL

RS PRO Black Rubber Trolley Wheel, 305kg
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,473.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Load Capacity = 305kg
Tyre Type = Pneumatic
Tyre Material = Rubber
Hub Material = Steel
Features = Shock Absorbing
Hub Bearing Type = Roller Bearing
Wheel Diameter = 400mm
Wheel Width = 100mm
Hub Diameter = 63.5mm
Bore Diameter = 25.4mm
Bore Length = 63.5mm
Colour = Black

 
Part Number
858887 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,473.81

฿ 2,982.69

BLACK RUBBER TROLLEY WHEEL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 858887 in the RS PRO Black Rubber Trolley Wheel, 305kg series.