1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO NC 15A 125V AC, 16A 250V AC Bi-Metallic Thermostat, Opens at 180°C, Automatic Reset

THERMOSTATIC SWITCHES

RS PRO NC 15A 125V AC, 16A 250V AC Bi-Metallic Thermostat, Opens at 180°C, Automatic Reset
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 550.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Minimum Temperature = 0°C
Maximum Temperature = +250°C
Opening Temperature = 180°C
Closing Temperature = 140°C
Switch Configuration = NC
Contact Rating = 15A 125VAC, 16A 250VAC
Contact Voltage Rating = 16A 250V/15A 125V
Terminal Type = Vertical Tab
Reset Type = Automatic

 
Part Number
2228245 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 550.30

฿ 388.46

THERMOSTATIC SWITCHES 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2228245 in the RS PRO NC 15A 125V AC, 16A 250V AC Bi-Metallic Thermostat, Opens at 180°C, Automatic Reset series.