RS PRO SP Roller Lever Subminiature Micro Switch, 2 A @ 250 V AC, Solder Terminal

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Actuator Type = Roller Lever
    Terminal Type = Solder
    Contact Current Rating = 2 A @ 250 V ac
    Contact Configuration = SP
    Operating Force = 50 gms
    Minimum Operating Temperature = -25°C
    Maximum Operating Temperature = +85°C
    Contact Material = Silver
    Case Material = Glass Filled Thermoplastic
    Mechanical Life = 500000 Operations @ 60 cpm
    Release Force = 2.5gf
    Operating Temperature Range = -25 → +85°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat