1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PUR, PVC 10m Long Flexible Ducting Reinforced, 51 (Minimum)mm Bend Radius

FLEXIBLE DUCTING

RS PRO PUR, PVC 10m Long Flexible Ducting Reinforced, 51 (Minimum)mm Bend Radius
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,465.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Inner Diameter = 51mm
Outer Diameter = 59mm
Material = PUR, PVC
Length = 10m
Bend Radius = (Minimum) 51mm
Reinforced = Yes

 
Part Number
1369455 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,465.57

฿ 5,644.00

FLEXIBLE DUCTING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1369455 in the RS PRO PUR, PVC 10m Long Flexible Ducting Reinforced, 51 (Minimum)mm Bend Radius series.