1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PUR 5m Long Flexible Ducting Reinforced, 152 (Minimum)mm Bend Radius

FLEXIBLE DUCTING

RS PRO PUR 5m Long Flexible Ducting Reinforced, 152 (Minimum)mm Bend Radius
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,459.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Inner Diameter = 152mm
Outer Diameter = 164.4mm
Material = PUR
Length = 5m
Suitable Applications = Abrasive Materials, Fumes
Colour = Clear
Bend Radius = (Minimum) 152mm
Reinforced = Yes

 
Part Number
1369461
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 17,459.00

FLEXIBLE DUCTING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1