1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2.8 V Hybrid, Permanent Magnet Stepper Motor, 0.36Nm Holding Torque, 5mm Shaft Diameter

HYBRID STEPPER MOTOR

RS PRO 2.8 V Hybrid, Permanent Magnet Stepper Motor, 0.36Nm Holding Torque, 5mm Shaft Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,445.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Stepper Motor Type = Hybrid, Permanent Magnet
Step Angle = 1.8°
Holding Torque = 0.36Nm
Number Of Wires = 4
Supply Voltage = 2.8 V
Frame Size = 42.3 x 42.3mm
Shaft Diameter = 5mm
Current Rating = 1.68 A
Shaft Length = 22mm
Depth = 62mm
Number of Pole Pairs = 1
Resistance Per Phase = 1.65Ω
Standards Met = CE, RoHS Compliant

 
Part Number
8928732 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,445.25

฿ 2,296.95

HYBRID STEPPER MOTOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8928732 in the RS PRO 2.8 V Hybrid, Permanent Magnet Stepper Motor, 0.36Nm Holding Torque, 5mm Shaft Diameter series.